Ballast Cartridge Fuses Series - 350V Fast-Acting Surface Mount EBF (Electronic Ballast Fuse) Fuse

Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The 446/447 series are circuit-board mountable, flat profile, fast-acting fuses designed for protection of electronic ballasts and power inverter applications. The 446 series is designed with leads for surface mount applications, and the 447 series is designed with leads for through-hole applications. This series of devices are 100% lead-free and meets the requirements of the RoHS directive.

Features:

  • RoHS compliant and 100% lead-free
  • Ideal for use in electronic lighting ballast, power supply and power inverter applications.
  • Rated for use in 125, 250, 277 and 350 VAC circuits.
  • Based on the proven reliability of the automotive MINI® Fuse; available from 2 through 10 amperes.

Access specifications, certifications, check availability and order parts below

Catalog #OpeningStockSamplesCompare
0446002
0446003
0446004
0446005
0446010
044607
0446002.Fast-Acting (F)CheckOrder
0446003.Fast-Acting (F)CheckOrder
0446004.Fast-Acting (F)CheckOrder
0446005.Fast-Acting (F)CheckOrder
0446010.Fast-Acting (F)CheckOrder
044607.5Fast-Acting (F)CheckOrder
Catalog # Certificates
Sorting icon
0446005 CSAiconURiconCURicon
0446010 CSAiconURiconCURicon
044607 CSAiconURiconCURicon
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
0446002.ZRP FUSE 350V FA MINI EBF SMF PB FREE 2A RoHS No 07/25/2006 PbFree No 07/25/2006 No
0446003.ZRP FUSE 350V FA MINI EBF SMF PB FREE 3A RoHS No 07/25/2006 PbFree No 07/25/2006 No
0446004.ZRP FUSE 350V FA MINI EBF SMF PB FREE 4A RoHS No 07/25/2006 PbFree No 07/25/2006 No
0446005.ZRP FUSE 350V FA MINI EBF SMF PB FREE 5A RoHS No 07/18/2006 PbFree No 07/18/2006 No
0446010.ZRP FUSE 350V FA MINI EBF SMF PB FREE 10A RoHS No 07/25/2006 PbFree No 07/25/2006 No
044607.5ZRP FUSE 350V FA MINI EBF SMF PB FREE 7.5A RoHS No 07/25/2006 PbFree No 07/25/2006 No
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.